NXOpen .NET Reference
12.0.0
|
This class is used for the Export Machine Kit Dialog. More...
Public Member Functions | |
unsafe string[] | GetAllKitPaths () |
Returns a array of the the file paths that are already in the machine kit. More... | |
unsafe void | AddKitFile (string directory, string file) |
Add a file to the machine kit at the given directory. More... | |
unsafe void | AddKitFolder (string directory, string folder) |
Add a folder, all containing files and subfolder to the machine kit at the given directory. More... | |
unsafe void | AddKitDirectory (string directory, string subDirectory) |
Add a subdirectory to the machine kit at the given directory. More... | |
unsafe void | RenameKitDirectory (string directory, string newDirectoryName) |
Rename a directory to the machine kit at the given directory. More... | |
unsafe void | RemovePathInKit (string directory) |
Removes the given file or directory in the machine kit. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | KitName [get, set] |
Returns or sets the kit name specify the name of the package. More... | |
unsafe string | OutputDirectory [get, set] |
Returns or sets the machine kit output directory specify where the finished package will be stored. More... | |
unsafe bool | PrintReport [get, set] |
Returns or sets the machine kit print report checkbox specify if a report will be plotted while create the kit or not. More... | |
This class is used for the Export Machine Kit Dialog.
Calling Builder.Commit on this builder will start the export machine kit process and return a null reference (Nothing in Visual Basic).
Use NXOpen.SIM.KinematicConfigurator.ExportMachineKitBuilder class to obtain an instance of this class.
Created in NX11.0.0
unsafe void NXOpen.SIM.ExportMachineKitBuilder.AddKitDirectory | ( | string | directory, |
string | subDirectory | ||
) |
Add a subdirectory to the machine kit at the given directory.
The directory can be get in the function GetAllKitPaths.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
directory | directory in kit |
subDirectory | subdirectory name |
unsafe void NXOpen.SIM.ExportMachineKitBuilder.AddKitFile | ( | string | directory, |
string | file | ||
) |
Add a file to the machine kit at the given directory.
The directory can be get in the function GetAllKitPaths.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
directory | directory in kit |
file | file path on the hrd drive |
unsafe void NXOpen.SIM.ExportMachineKitBuilder.AddKitFolder | ( | string | directory, |
string | folder | ||
) |
Add a folder, all containing files and subfolder to the machine kit at the given directory.
The directory can be get in the function GetAllKitPaths.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
directory | directory in kit |
folder | folder path on the hrd drive |
unsafe string [] NXOpen.SIM.ExportMachineKitBuilder.GetAllKitPaths | ( | ) |
Returns a array of the the file paths that are already in the machine kit.
If you want to modify what will export with the kit, you need to specify the whole kit path. This function gives the opportunity. This function allocates the memory for kitPaths. The caller is responsible to deallocate the memory.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
unsafe void NXOpen.SIM.ExportMachineKitBuilder.RemovePathInKit | ( | string | directory | ) |
Removes the given file or directory in the machine kit.
The directory can be get in the function GetAllKitPaths.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
directory | directory in kit |
unsafe void NXOpen.SIM.ExportMachineKitBuilder.RenameKitDirectory | ( | string | directory, |
string | newDirectoryName | ||
) |
Rename a directory to the machine kit at the given directory.
The directory can be get in the function GetAllKitPaths.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
directory | directory path in kit |
newDirectoryName | new name of the directory |
|
getset |
Returns or sets the kit name specify the name of the package.
The name should be unique in the target directory.
Created in NX11.0.0
License requirements to get this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the machine kit output directory specify where the finished package will be stored.
Created in NX11.0.0
License requirements to get this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the machine kit print report checkbox specify if a report will be plotted while create the kit or not.
Created in NX11.0.0
License requirements to get this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")