NXOpen .NET Reference
12.0.0
|
Represents a ArchiveImportBuilder builder object. More...
Properties | |
unsafe string | FileName [get, set] |
Returns or sets the archive file name from which to import data More... | |
unsafe bool | ImportCollisionAvoidance [get, set] |
Returns or sets the setting for importing collision avoidance data. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a ArchiveImportBuilder builder object.
To create a new instance of this class, use NXOpen.SIM.KinematicConfigurator.CreateArchiveImportBuilder
Created in NX9.0.3
|
getset |
Returns or sets the archive file name from which to import data
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the setting for importing collision avoidance data.
If true then collision avoidance data will be imported instead of the machine configuration.
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: None.