NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Routing.WatertightFittingsBuilder More...
Public Member Functions | |
unsafe NXOpen.Routing.CharacteristicList | GetRequiredAttributes () |
Get required attributes for Watertight Fittings. More... | |
unsafe void | SetRequiredAttributes (NXOpen.Routing.CharacteristicList charxData) |
Set required attributes for Watertight Fittings. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetOptionalAttributes () |
Get optional attributes for Watertight Fittings. More... | |
unsafe void | SetOptionalAttributes (NXOpen.Routing.CharacteristicList charxData) |
Set optional attributes for Watertight Fittings. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Filename [get, set] |
Returns or sets the name of new part file containing watertight fittings assembly which includes the full path. More... | |
unsafe NXOpen.Routing.RouteObjectCollector | FittingMembers [get] |
Returns the Routing Object Collector builder that stores selected routing members More... | |
unsafe bool | FlangeDirection [get, set] |
Returns or sets the direction of flange thickness More... | |
unsafe NXOpen.Expression | FlangeOffset [get] |
Returns the offset value for flange creation More... | |
unsafe NXOpen.Section | FlangeSketch [get] |
Returns the section used for creating penetration extrude. More... | |
unsafe NXOpen.Expression | FlangeThickness [get] |
Returns the thickness value for flange creation More... | |
Represents a NXOpen.Routing.WatertightFittingsBuilder
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateWatertightFittingsBuilder
Created in NX8.0.0
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.WatertightFittingsBuilder.GetOptionalAttributes | ( | ) |
Get optional attributes for Watertight Fittings.
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.WatertightFittingsBuilder.GetRequiredAttributes | ( | ) |
Get required attributes for Watertight Fittings.
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe void NXOpen.Routing.WatertightFittingsBuilder.SetOptionalAttributes | ( | NXOpen.Routing.CharacteristicList | charxData | ) |
Set optional attributes for Watertight Fittings.
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
charxData |
unsafe void NXOpen.Routing.WatertightFittingsBuilder.SetRequiredAttributes | ( | NXOpen.Routing.CharacteristicList | charxData | ) |
Set required attributes for Watertight Fittings.
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
charxData |
|
getset |
Returns or sets the name of new part file containing watertight fittings assembly which includes the full path.
Created in NX8.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the Routing Object Collector builder that stores selected routing members
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the direction of flange thickness
Created in NX8.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the offset value for flange creation
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the section used for creating penetration extrude.
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the thickness value for flange creation
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")