NXOpen .NET Reference
12.0.0
|
Builder to unify Routing.Stock and Assemblies.Component based on specified characteristic values. More...
Public Member Functions | |
unsafe NXOpen.Routing.CharacteristicList | GetUnifyCharacteristics () |
Returns Routing.CharacteristicList to be used to find matching Routing.Stock and Assemblies.Component to replace. More... | |
unsafe void | SetUnifyCharacteristics (NXOpen.NXObject.AttributeType charxType, string charxName, string charxValue) |
Sets the characteristics to be applied More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObject | ReferenceObject [get] |
Returns the reference object used to extract characteristics to unify. More... | |
unsafe NXOpen.Routing.RouteObjectCollector | RouteObjectCollector [get] |
Returns the routing object collector to select objects to unify. More... | |
Builder to unify Routing.Stock and Assemblies.Component based on specified characteristic values.
The builder takes a set of objects and replaces them with new objects that matches the given characterstics.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateUnifyPathBuilder
Created in NX7.5.0
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.UnifyPathBuilder.GetUnifyCharacteristics | ( | ) |
Returns Routing.CharacteristicList to be used to find matching Routing.Stock and Assemblies.Component to replace.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe void NXOpen.Routing.UnifyPathBuilder.SetUnifyCharacteristics | ( | NXOpen.NXObject.AttributeType | charxType, |
string | charxName, | ||
string | charxValue | ||
) |
Sets the characteristics to be applied
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
charxType | |
charxName | |
charxValue | The characteristics to use in finding a replacement for the given object. |
|
get |
Returns the reference object used to extract characteristics to unify.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the routing object collector to select objects to unify.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")