NXOpen .NET Reference
12.0.0
|
Builder class to assigns style to the selected stock . More...
Public Types | |
enum | StockStyle { Centerline, SimpleSolid, DetailedSolid } |
Enum to define the stock style More... | |
Properties | |
unsafe NXOpen.Routing.StockStyleBuilder.StockStyle | EnumStockStyle [get, set] |
Returns or sets the enum for setting stock style More... | |
unsafe NXOpen.Routing.RouteObjectCollector | RouteSelectionStock [get] |
Returns the route selection stock for selecting routing objects More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder class to assigns style to the selected stock .
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateStockStyleBuilder
Default values.
Property | Value |
---|---|
EnumStockStyle |
SimpleSolid |
Created in NX6.0.0
|
getset |
Returns or sets the enum for setting stock style
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the route selection stock for selecting routing objects
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")