NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Routing.StockPartConverterBuilder Builder for Part Conversion of the stocks. More...
Public Types | |
enum | PartOption { WorkPart, WorkPartWithLoadedChildren } |
Represents the option to indicate the scope of stock part coversion More... | |
Properties | |
unsafe NXOpen.Routing.StockPartConverterBuilder.PartOption | ConvertWorkPartAndLoadedChildrenOption [get, set] |
Returns or sets the convert workpart and loaded children option. More... | |
unsafe bool | RecreateStockComponentsOption [get, set] |
Returns or sets the recreate StockComponents option. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Routing.StockPartConverterBuilder Builder for Part Conversion of the stocks.
This also provides an option to Recreate stock components during part conversion.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateStockPartConverterBuilder
Default values.
Property | Value |
---|---|
RecreateStockComponentsOption |
0 |
Created in NX10.0.0
|
getset |
Returns or sets the convert workpart and loaded children option.
Returns if the stocks from only the work part or from the work part and loaded children have to be converted during part conversion.
Created in NX10.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the recreate StockComponents option.
Returns true if the stock components have to be recreated during part conversion.
Created in NX10.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")