NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Routing.StockDataRefreshBuilder Builder for updating/reloading routing stock data definitions. More...
Public Types | |
enum | RefreshStatus { Ok, StockDataTagInvalid, StockDataMissingSearchAttributes, StockPartNotFoundInReuseLibrary, MultipleStocksFoundInReuseLibrary, StockPartNotRequired, StockPartNotFoundForLoading, CannotFullyLoadStockPart, StockDataNotFoundInLoadedPart, StockConversionError, ErrorRefreshUndone } |
The stock data refresh status More... | |
Public Member Functions | |
unsafe NXOpen.Routing.StockDataRefreshBuilder.RefreshStatus | RefreshStockData (NXOpen.Routing.StockData stockData) |
Update the Stock Data Definition Requires an update to be applied after call. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Routing.StockDataRefreshBuilder.RefreshStatus | Status [get] |
Returns More... | |
unsafe NXOpen.Routing.StockData | StockData [get, set] |
Returns or sets More... | |
Represents a NXOpen.Routing.StockDataRefreshBuilder Builder for updating/reloading routing stock data definitions.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateStockDataRefreshBuilder
Created in NX12.0.0
The stock data refresh status
unsafe NXOpen.Routing.StockDataRefreshBuilder.RefreshStatus NXOpen.Routing.StockDataRefreshBuilder.RefreshStockData | ( | NXOpen.Routing.StockData | stockData | ) |
Update the Stock Data Definition Requires an update to be applied after call.
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
stockData |
|
get |
Returns
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets
Created in NX12.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")