NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Routing.StockColorBuilder . More...
Properties | |
unsafe NXOpen.NXColor | RouteStockPickColor [get, set] |
Returns or sets the route stock pick color More... | |
unsafe NXOpen.ScCollector | RouteStockSelectStockFace [get] |
Returns the route stock select stock face More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Routing.StockColorBuilder .
This is used to assign color to the face of stocks having rectangular cross section.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateStockColorBuilder
Created in NX7.5.0
|
getset |
Returns or sets the route stock pick color
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the route stock select stock face
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")