NXOpen .NET Reference
12.0.0
|
Builder for creating/editing stocks. More...
Public Types | |
enum | StockStyleType { Centerline, SimpleSolid, DetailedSolid } |
The stock display style More... | |
Properties | |
unsafe bool | FlipStock [get, set] |
Returns or sets the stock flip flag More... | |
unsafe bool | GridTopologyEligibilityFlag [get, set] |
Returns or sets the grid topology eligibility flag. More... | |
unsafe bool | RemoveExistingStock [get, set] |
Returns or sets the remove existing stock flag. More... | |
unsafe NXOpen.Expression | RotationValue [get] |
Returns the rotation value. More... | |
unsafe NXOpen.Routing.RouteObjectCollector | SegmentCollector [get] |
Returns the routing object collector that collects segments to assign stock to. More... | |
unsafe string | StockAnchor [get, set] |
Returns or sets the NXOpen.Routing.Anchor name associated with the stock. More... | |
unsafe NXOpen.Routing.PathStockBuilder | StockSettings [get, set] |
Returns or sets the stock settings for stock assignment. More... | |
unsafe NXOpen.Routing.StockBuilder.StockStyleType | StockStyle [get, set] |
Returns or sets the stock style of the stock to assign More... | |
unsafe bool | SwapProfile [get, set] |
Returns or sets the profile swap flag. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for creating/editing stocks.
Create Stock: Takes a set of segments and assign the selected the stock to the segments. The stock style and orientation settings are optional. Edit Stock: Takes in the selected stock to edit as input and redefines the stock with the new settings.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateStockBuilder
Default values.
Property | Value |
---|---|
FlipStock |
0 |
RemoveExistingStock |
1 |
RotationValue.Value |
0 |
StockStyle |
SimpleSolid |
SwapProfile |
0 |
Created in NX6.0.0
|
getset |
Returns or sets the stock flip flag
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the grid topology eligibility flag.
When this flag is set, a non circular stock will produce bend faces in the bend regions instead of merged faces. This flag has no effect on circular stock.
Created in NX10.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the remove existing stock flag.
If set to TRUE the existing stock on the path will be removed when assigning new stock.
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the rotation value.
Determines the rotation angle of the stock.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the routing object collector that collects segments to assign stock to.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the NXOpen.Routing.Anchor name associated with the stock.
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the stock settings for stock assignment.
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the stock style of the stock to assign
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the profile swap flag.
Determines whether the profile should be at the path start or end.
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")