NXOpen .NET Reference
12.0.0
|
Builder Class for Split Run Object More...
Public Member Functions | |
unsafe NXOpen.NXObject | GetAttributeHolder () |
Gets Attribute holder in builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | NameToFrom [get, set] |
Returns or sets the new run name to From section or not More... | |
unsafe string | RunName [get, set] |
Returns or sets the user mentioned run name after split More... | |
unsafe NXOpen.Routing.SelectRun | RunObject [get] |
Returns the user selected Run for Split More... | |
unsafe NXOpen.Routing.RouteObjectCollector | SplitObject [get] |
Returns the user selected split object More... | |
Builder Class for Split Run Object
To create a new instance of this class, use NXOpen.Routing.RouteManager.SplitRunBuilder
Default values.
Property | Value |
---|---|
NameToFrom |
0 |
Created in NX8.0.0
unsafe NXOpen.NXObject NXOpen.Routing.SplitRunBuilder.GetAttributeHolder | ( | ) |
Gets Attribute holder in builder.
Created in NX11.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the new run name to From section or not
Created in NX8.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the user mentioned run name after split
Created in NX8.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the user selected Run for Split
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the user selected split object
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")