NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Routing.SplitDuctBuilder More...
Public Types | |
enum | FlowTypes { AbsoluteFlow, RelativeFlow } |
The type of flow, whether Absolute or Relative, to be displayed in the Flow column in the list. More... | |
Public Member Functions | |
unsafe NXOpen.Routing.DivisionsBuilder | CreateNewDivisionsListItem (NXOpen.Routing.Port selectedPort, bool isAbsoluteFlow) |
Creates a new item for the divisions list in Split Duct dialog More... | |
unsafe void | AddDivisionsBuilderToList (NXOpen.Routing.Port selectedPort) |
Creates divisions builders for all the divisions, if any, associated with the cross-section to which the input port belongs and adds them to the list of divisions. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.TaggedObjectList | DivisionsList [get] |
Returns the divisions list More... | |
unsafe NXOpen.Routing.SplitDuctBuilder.FlowTypes | FlowType [get, set] |
Returns or sets the type of flow to be displayed in the list flow column More... | |
Represents a NXOpen.Routing.SplitDuctBuilder
Builder for creating/editing splits at an end of a duct.
Takes an end face of a rectangular stock and splits it into a pair of divisions based on the specified absolute flow percentage for each division.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateSplitDuctBuilder
Default values.
Property | Value |
---|---|
FlowType |
AbsoluteFlow |
Created in NX7.5.0
unsafe void NXOpen.Routing.SplitDuctBuilder.AddDivisionsBuilderToList | ( | NXOpen.Routing.Port | selectedPort | ) |
Creates divisions builders for all the divisions, if any, associated with the cross-section to which the input port belongs and adds them to the list of divisions.
Created in NX7.5.0
License requirements: routing_hvac ("Routing HVAC")
selectedPort | Selected port |
unsafe NXOpen.Routing.DivisionsBuilder NXOpen.Routing.SplitDuctBuilder.CreateNewDivisionsListItem | ( | NXOpen.Routing.Port | selectedPort, |
bool | isAbsoluteFlow | ||
) |
Creates a new item for the divisions list in Split Duct dialog
Created in NX7.5.0
License requirements: routing_hvac ("Routing HVAC")
selectedPort | Selected port |
isAbsoluteFlow | if TRUE: displays absolute flow percentage for each division, else displays relative flow percentage |
|
get |
Returns the divisions list
Created in NX7.5.0
License requirements: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the type of flow to be displayed in the list flow column
Created in NX7.5.0
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")