NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.RoutingSystem objects. More...
Public Member Functions | |
NXOpen.Routing.RoutingSystem[] | ToArray () |
Returns an array of NXOpen.Routing.RoutingSystem objects. More... | |
unsafe NXOpen.Routing.RoutingSystem | CreateRouting (string name) |
Creates a NXOpen.Routing.RoutingSystem object. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.RoutingSystem objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe NXOpen.Routing.RoutingSystem NXOpen.Routing.RoutingSystemCollection.CreateRouting | ( | string | name | ) |
Creates a NXOpen.Routing.RoutingSystem object.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
name | Name of RoutingSystem |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Routing.RoutingSystem [] NXOpen.Routing.RoutingSystemCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.RoutingSystem objects.
|
get |
Returns the tag of this object.