NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.RoutePartDescriptor objects. More...
Public Member Functions | |
NXOpen.Routing.RoutePartDescriptor[] | ToArray () |
Returns an array of NXOpen.Routing.RoutePartDescriptor objects. More... | |
unsafe NXOpen.Routing.RoutePartDescriptor | CreatePartDescriptor (NXOpen.Routing.RoutePartDescriptor.SourceType descriptorSourceType, NXOpen.Routing.RoutePartDescriptor.CharxType descriptorCharxType, string title, string expression) |
Creates a NXOpen.Routing.RoutePartDescriptor object. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.RoutePartDescriptor objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe NXOpen.Routing.RoutePartDescriptor NXOpen.Routing.RoutePartDescriptorCollection.CreatePartDescriptor | ( | NXOpen.Routing.RoutePartDescriptor.SourceType | descriptorSourceType, |
NXOpen.Routing.RoutePartDescriptor.CharxType | descriptorCharxType, | ||
string | title, | ||
string | expression | ||
) |
Creates a NXOpen.Routing.RoutePartDescriptor object.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
descriptorSourceType | |
descriptorCharxType | |
title | |
expression |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Routing.RoutePartDescriptor [] NXOpen.Routing.RoutePartDescriptorCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.RoutePartDescriptor objects.
|
get |
Returns the tag of this object.