NXOpen .NET Reference
12.0.0
|
Collection class for RouteLogicalAssociation object More...
Public Member Functions | |
NXOpen.Routing.RouteLogicalAssociation[] | ToArray () |
Returns an array of NXOpen.Routing.RouteLogicalAssociation objects. More... | |
unsafe NXOpen.Routing.RouteLogicalAssociation | CreateLogicalAssociation (string name, NXOpen.NXObject control, NXOpen.NXObject[] targets, bool includeStocks) |
Creates a NXOpen.Routing.RouteLogicalAssociation More... | |
unsafe void | PerformLogicalAssociation (NXOpen.Routing.RouteLogicalAssociation[] logicalAssociations) |
Performs the blanking/suppressing of objects in NXOpen.Routing.RouteLogicalAssociation . More... | |
unsafe NXOpen.Routing.RouteLogicalAssociation[] | GetLogicalAssociations () |
Returns NXOpen.Routing.RouteLogicalAssociation of this part. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Collection class for RouteLogicalAssociation object
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe NXOpen.Routing.RouteLogicalAssociation NXOpen.Routing.RouteLogicalAssociationCollection.CreateLogicalAssociation | ( | string | name, |
NXOpen.NXObject | control, | ||
NXOpen.NXObject[] | targets, | ||
bool | includeStocks | ||
) |
Creates a NXOpen.Routing.RouteLogicalAssociation
Created in NX4.0.0
License requirements: routing_harness ("Routing Harness")
name | Name of Logical Association |
control | Control object |
targets | Targets for Logical Association |
includeStocks | Include all stocks in the logical association |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Routing.RouteLogicalAssociation [] NXOpen.Routing.RouteLogicalAssociationCollection.GetLogicalAssociations | ( | ) |
Returns NXOpen.Routing.RouteLogicalAssociation of this part.
Created in NX5.0.0
License requirements: routing_harness ("Routing Harness")
unsafe void NXOpen.Routing.RouteLogicalAssociationCollection.PerformLogicalAssociation | ( | NXOpen.Routing.RouteLogicalAssociation[] | logicalAssociations | ) |
Performs the blanking/suppressing of objects in NXOpen.Routing.RouteLogicalAssociation .
Created in NX5.0.0
License requirements: routing_harness ("Routing Harness")
logicalAssociations |
NXOpen.Routing.RouteLogicalAssociation [] NXOpen.Routing.RouteLogicalAssociationCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.RouteLogicalAssociation objects.
|
get |
Returns the tag of this object.