NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.PortConnection objects. More...
Public Types | |
enum | PortsStatus { CanConnect, CannotConnect } |
Option to check if two ports can be connected by creating a NXOpen.Routing.PortConnection object. More... | |
Public Member Functions | |
NXOpen.Routing.PortConnection[] | ToArray () |
Returns an array of NXOpen.Routing.PortConnection objects. More... | |
unsafe NXOpen.Routing.PortConnection | CreatePortConnection (NXOpen.Routing.Port port1, NXOpen.Routing.Port port2) |
Creates a NXOpen.Routing.PortConnection object. More... | |
unsafe NXOpen.Routing.PortConnectionCollection.PortsStatus | CanPortsConnect (NXOpen.Routing.Port port1, NXOpen.Routing.Port port2) |
Determines if the two ports can be connected using a NXOpen.Routing.PortConnection object. More... | |
unsafe NXOpen.Routing.PortConnection | GetConnectionFromPort (NXOpen.Routing.Port port) |
Returns the NXOpen.Routing.PortConnection the given part participates in, if any. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.PortConnection objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
Option to check if two ports can be connected by creating a NXOpen.Routing.PortConnection object.
Enumerator | |
---|---|
CanConnect |
The Ports can be connected using Port Connection object. |
CannotConnect |
The Ports cannot be connected using Port Connection object. |
unsafe NXOpen.Routing.PortConnectionCollection.PortsStatus NXOpen.Routing.PortConnectionCollection.CanPortsConnect | ( | NXOpen.Routing.Port | port1, |
NXOpen.Routing.Port | port2 | ||
) |
Determines if the two ports can be connected using a NXOpen.Routing.PortConnection object.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
port1 | first Port to be connected by the Port Connection object |
port2 | second Port to be connected by the Port Connection object |
unsafe NXOpen.Routing.PortConnection NXOpen.Routing.PortConnectionCollection.CreatePortConnection | ( | NXOpen.Routing.Port | port1, |
NXOpen.Routing.Port | port2 | ||
) |
Creates a NXOpen.Routing.PortConnection object.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
port1 | first Port to be connected by the Port Connection object |
port2 | second Port to be connected by the Port Connection object |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Routing.PortConnection NXOpen.Routing.PortConnectionCollection.GetConnectionFromPort | ( | NXOpen.Routing.Port | port | ) |
Returns the NXOpen.Routing.PortConnection the given part participates in, if any.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
port |
NXOpen.Routing.PortConnection [] NXOpen.Routing.PortConnectionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.PortConnection objects.
|
get |
Returns the tag of this object.