NXOpen .NET Reference
12.0.0
|
Builder for creating platform. More...
Public Types | |
enum | ReferenceType { Horizontal, Vertical } |
The grate orientation symbol reference More... | |
Public Member Functions | |
unsafe void | SpecifyPlate () |
The specify plate button callback More... | |
unsafe NXOpen.Routing.CharacteristicList | GetPlatePart () |
Gets the plate part which data is used for platform plate More... | |
unsafe void | SetPlatePart (NXOpen.Routing.CharacteristicList platePart) |
Sets the plate part which data is used for plaform plate More... | |
unsafe NXOpen.Routing.CharacteristicList | GetPlateAppliedCharx () |
Gets the plate charx which is used for platform plate More... | |
unsafe void | SetPlateAppliedCharx (NXOpen.Routing.CharacteristicList appliedCharx) |
Sets the plate charx which is used for platform plate More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ExternalFrameAnchorName [get, set] |
Returns or sets the external frame stock anchor More... | |
unsafe NXOpen.Routing.PathStockBuilder | ExternalStockSettings [get] |
Returns the external frame stock settings for stock assignment. More... | |
unsafe NXOpen.Routing.PlatformCreatorBuilder.ReferenceType | GrateOrientationReference [get, set] |
Returns or sets the grate orientation reference More... | |
unsafe bool | GrateOrientationSymbolDisplay [get, set] |
Returns or sets the grate orientation symbol display More... | |
unsafe NXOpen.SelectNXObject | GrateOrientationSymbolRefSelection [get] |
Returns the grate orientation symbol ref selection More... | |
unsafe string | InternalFrameAnchorName [get, set] |
Returns or sets the internal frame stock anchor More... | |
unsafe NXOpen.Routing.PathStockBuilder | InternalStockSettings [get] |
Returns the internal stock settings for stock assignment. More... | |
unsafe NXOpen.Section | PlateBoundariesSelection [get] |
Returns the platform part boundaries section More... | |
unsafe NXOpen.Section | SelectOuterBoundary [get] |
Returns the platform outer boundary section More... | |
unsafe bool | ThickenDirection [get, set] |
Returns or sets the thicken direction More... | |
unsafe bool | UseSameStock [get, set] |
Returns or sets the internal frame use same stock option More... | |
Builder for creating platform.
Create platform: Takes platform outer boundaries sketch, platform plate boundaries sketch, platform plates, stocks for external and internal frames. Grate orientation symbol display is optional.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreatePlatformCreatorBuilder
Created in NX8.5.0
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.PlatformCreatorBuilder.GetPlateAppliedCharx | ( | ) |
Gets the plate charx which is used for platform plate
Created in NX8.5.0
License requirements: routing_platform ("Routing Platform")
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.PlatformCreatorBuilder.GetPlatePart | ( | ) |
Gets the plate part which data is used for platform plate
Created in NX8.5.0
License requirements: routing_platform ("Routing Platform")
unsafe void NXOpen.Routing.PlatformCreatorBuilder.SetPlateAppliedCharx | ( | NXOpen.Routing.CharacteristicList | appliedCharx | ) |
Sets the plate charx which is used for platform plate
Created in NX8.5.0
License requirements: routing_platform ("Routing Platform")
appliedCharx |
unsafe void NXOpen.Routing.PlatformCreatorBuilder.SetPlatePart | ( | NXOpen.Routing.CharacteristicList | platePart | ) |
Sets the plate part which data is used for plaform plate
Created in NX8.5.0
License requirements: routing_platform ("Routing Platform")
platePart |
unsafe void NXOpen.Routing.PlatformCreatorBuilder.SpecifyPlate | ( | ) |
The specify plate button callback
Created in NX8.5.0
License requirements: routing_platform ("Routing Platform")
|
getset |
Returns or sets the external frame stock anchor
Created in NX8.5.0
License requirements to get this property: routing_platform ("Routing Platform")
License requirements to set this property: routing_platform ("Routing Platform")
|
get |
Returns the external frame stock settings for stock assignment.
Created in NX8.5.0
License requirements: routing_platform ("Routing Platform")
|
getset |
Returns or sets the grate orientation reference
Created in NX8.5.0
License requirements to get this property: routing_platform ("Routing Platform")
License requirements to set this property: routing_platform ("Routing Platform")
|
getset |
Returns or sets the grate orientation symbol display
Created in NX8.5.0
License requirements to get this property: routing_platform ("Routing Platform")
License requirements to set this property: routing_platform ("Routing Platform")
|
get |
Returns the grate orientation symbol ref selection
Created in NX8.5.0
License requirements: routing_platform ("Routing Platform")
|
getset |
Returns or sets the internal frame stock anchor
Created in NX8.5.0
License requirements to get this property: routing_platform ("Routing Platform")
License requirements to set this property: routing_platform ("Routing Platform")
|
get |
Returns the internal stock settings for stock assignment.
Created in NX8.5.0
License requirements: routing_platform ("Routing Platform")
|
get |
Returns the platform part boundaries section
Created in NX8.5.0
License requirements: routing_platform ("Routing Platform")
|
get |
Returns the platform outer boundary section
Created in NX8.5.0
License requirements: routing_platform ("Routing Platform")
|
getset |
Returns or sets the thicken direction
Created in NX8.5.0
License requirements to get this property: routing_platform ("Routing Platform")
License requirements to set this property: routing_platform ("Routing Platform")
|
getset |
Returns or sets the internal frame use same stock option
Created in NX8.5.0
License requirements to get this property: routing_platform ("Routing Platform")
License requirements to set this property: routing_platform ("Routing Platform")