NXOpen .NET Reference
12.0.0
|
The Builder to Model/UnModel the Terminals More...
Public Types | |
enum | CutBackLocationOption { FromCharacteristic, UniformValue, IndividualCutbacks } |
The Enum for selecting the CutBack Option More... | |
enum | ExtensionValueOption { FromCharacteristic, UniformValue, IndividualExtensions } |
The Enum for selecting the ExtensionValue Option More... | |
Public Member Functions | |
unsafe void | Model () |
The Model the selected Terminals More... | |
unsafe void | UnModel () |
The UnModel the selected terminals More... | |
unsafe void | ModelAll () |
The Model all the terminals More... | |
unsafe void | UnModelAll () |
Unmodel all of the terminals More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Routing.ModelTerminalsBuilder.CutBackLocationOption | CutbackOption [get, set] |
Returns or sets the cutback option More... | |
unsafe NXOpen.Routing.ModelTerminalsBuilder.ExtensionValueOption | ExtensionOption [get, set] |
Returns or sets the extension option More... | |
unsafe NXOpen.TaggedObjectList | List [get] |
Returns the List Containing the Terminals and their properties. More... | |
unsafe NXOpen.NXObject | MultiPort [get, set] |
Returns or sets the MultiPort of the selected object More... | |
unsafe NXOpen.Routing.SelectPort | PortSelection [get] |
Returns the port selection More... | |
unsafe bool | PreviewToggle [get, set] |
Returns or sets the preview More... | |
The Builder to Model/UnModel the Terminals
To create a new instance of this class, use NXOpen.Routing.RouteManager.ModelTerminalsBuilder
Default values.
Property | Value |
---|---|
CutbackOption |
FromCharacteristic |
ExtensionOption |
FromCharacteristic |
PreviewToggle |
0 |
Created in NX7.5.0
unsafe void NXOpen.Routing.ModelTerminalsBuilder.Model | ( | ) |
The Model the selected Terminals
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
unsafe void NXOpen.Routing.ModelTerminalsBuilder.ModelAll | ( | ) |
The Model all the terminals
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
unsafe void NXOpen.Routing.ModelTerminalsBuilder.UnModel | ( | ) |
The UnModel the selected terminals
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
unsafe void NXOpen.Routing.ModelTerminalsBuilder.UnModelAll | ( | ) |
Unmodel all of the terminals
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the cutback option
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the extension option
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the List Containing the Terminals and their properties.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the MultiPort of the selected object
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the port selection
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the preview
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")