NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.MiterCorner objects. More...
Public Member Functions | |
NXOpen.Routing.MiterCorner[] | ToArray () |
Returns an array of NXOpen.Routing.MiterCorner objects. More... | |
unsafe NXOpen.Routing.MiterCorner | AssignCorner (NXOpen.Routing.ControlPoint rcp) |
Assigns a new miter corner to the given control point. More... | |
unsafe NXOpen.Routing.MiterCorner[] | GetMitersAssociatedToStock (NXOpen.Routing.Stock stock) |
Return miter corners referenced by the given NXOpen.Routing.Stock . More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.MiterCorner objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe NXOpen.Routing.MiterCorner NXOpen.Routing.MiterCornerCollection.AssignCorner | ( | NXOpen.Routing.ControlPoint | rcp | ) |
Assigns a new miter corner to the given control point.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced")
rcp | Route control point to miter. |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Routing.MiterCorner [] NXOpen.Routing.MiterCornerCollection.GetMitersAssociatedToStock | ( | NXOpen.Routing.Stock | stock | ) |
Return miter corners referenced by the given NXOpen.Routing.Stock .
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced")
stock |
NXOpen.Routing.MiterCorner [] NXOpen.Routing.MiterCornerCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.MiterCorner objects.
|
get |
Returns the tag of this object.