NXOpen .NET Reference
12.0.0
|
Builder Class for Integrate Runs Object More...
Public Types | |
enum | Enum { FirstRun, SecondRun } |
RunAttributes from which Run More... | |
enum | Button { FromItems, ToItems, MemberItems, Unknown = -1 } |
Enums to distinguish callback's for from/to/member Item buttons More... | |
Public Member Functions | |
unsafe void | ModifyItemsButton (NXOpen.NXObject[] objects, NXOpen.Routing.IntegrateRunsBuilder.Button buttonType) |
Updates the selected nodes in Specify From/To item tree list to From/To/Member item based on buttonType More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObject | FirstRun [get] |
Returns the first run More... | |
unsafe NXOpen.Routing.IntegrateRunsBuilder.Enum | RunAttributes [get, set] |
Returns or sets the run attributes More... | |
unsafe string | RunName [get, set] |
Returns or sets the user mentioned run name for Integrated Run More... | |
unsafe NXOpen.SelectNXObject | SecondRun [get] |
Returns the second run More... | |
Builder Class for Integrate Runs Object
To create a new instance of this class, use NXOpen.Routing.RouteManager.IntegrateRunsBuilder
Default values.
Property | Value |
---|---|
RunAttributes |
FirstRun |
Created in NX8.0.0
unsafe void NXOpen.Routing.IntegrateRunsBuilder.ModifyItemsButton | ( | NXOpen.NXObject[] | objects, |
NXOpen.Routing.IntegrateRunsBuilder.Button | buttonType | ||
) |
Updates the selected nodes in Specify From/To item tree list to From/To/Member item based on buttonType
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
objects | object of From/To/Member Items of a Run |
buttonType | Modify the selected nodes to From,To,Member Items |
|
get |
Returns the first run
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the run attributes
Created in NX8.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the user mentioned run name for Integrated Run
Created in NX8.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the second run
Created in NX8.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")