NXOpen .NET Reference
12.0.0
|
Builder for creating a gap arc object on a line segment. More...
Public Member Functions | |
unsafe void | CreateBuilder (NXOpen.Line selLine, NXOpen.Line crossLine, double gapWidth, NXOpen.Point3d gapStartPoint, NXOpen.Point3d gapEndPoint, bool bridgeOverGap, bool arcOrientation) |
Takes selected line, gap start and end points, and gap type settings in to initialise builder data. More... | |
unsafe void | SetBuilderData (NXOpen.Line selLine, NXOpen.Line crossLine, double gapWidth, NXOpen.Point3d gapStartPoint, NXOpen.Point3d gapEndPoint, bool bridgeOverGap, bool arcOrientation) |
Takes selected line, gap start and end points, and gap type settings in to set builder data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for creating a gap arc object on a line segment.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateGapDisplayBuilder
Created in NX8.5.0
unsafe void NXOpen.Routing.GapDisplayBuilder.CreateBuilder | ( | NXOpen.Line | selLine, |
NXOpen.Line | crossLine, | ||
double | gapWidth, | ||
NXOpen.Point3d | gapStartPoint, | ||
NXOpen.Point3d | gapEndPoint, | ||
bool | bridgeOverGap, | ||
bool | arcOrientation | ||
) |
Takes selected line, gap start and end points, and gap type settings in to initialise builder data.
Created in NX8.5.0
License requirements: routing_base ("Routing Basic")
selLine | |
crossLine | |
gapWidth | |
gapStartPoint | |
gapEndPoint | |
bridgeOverGap | |
arcOrientation |
unsafe void NXOpen.Routing.GapDisplayBuilder.SetBuilderData | ( | NXOpen.Line | selLine, |
NXOpen.Line | crossLine, | ||
double | gapWidth, | ||
NXOpen.Point3d | gapStartPoint, | ||
NXOpen.Point3d | gapEndPoint, | ||
bool | bridgeOverGap, | ||
bool | arcOrientation | ||
) |
Takes selected line, gap start and end points, and gap type settings in to set builder data.
Created in NX8.5.0
License requirements: routing_base ("Routing Basic")
selLine | |
crossLine | |
gapWidth | |
gapStartPoint | |
gapEndPoint | |
bridgeOverGap | |
arcOrientation |