NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.FormboardFrame objects. More...
Public Member Functions | |
NXOpen.Routing.FormboardFrame[] | ToArray () |
Returns an array of NXOpen.Routing.FormboardFrame objects. More... | |
unsafe NXOpen.Routing.FormboardFrame | CreateFormboardFrameByRectangle (NXOpen.Point point, NXOpen.Scalar height, NXOpen.Scalar width) |
Creates a NXOpen.Routing.FormboardFrame object using a rectangle defined by a NXOpen.Point object and two NXOpen.Scalar objects that represent the height and width. More... | |
unsafe NXOpen.Routing.FormboardFrame | ImportPattern (string filename, int type, string frameName, out NXOpen.DisplayableObject group) |
Creates a NXOpen.Routing.FormboardFrame object by importing formboard frame pattern More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.FormboardFrame objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe NXOpen.Routing.FormboardFrame NXOpen.Routing.FormboardFrameCollection.CreateFormboardFrameByRectangle | ( | NXOpen.Point | point, |
NXOpen.Scalar | height, | ||
NXOpen.Scalar | width | ||
) |
Creates a NXOpen.Routing.FormboardFrame object using a rectangle defined by a NXOpen.Point object and two NXOpen.Scalar objects that represent the height and width.
Created in NX4.0.0
License requirements: routing_harness ("Routing Harness")
point | Lower left corner |
height | |
width |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Routing.FormboardFrame NXOpen.Routing.FormboardFrameCollection.ImportPattern | ( | string | filename, |
int | type, | ||
string | frameName, | ||
out NXOpen.DisplayableObject | group | ||
) |
Creates a NXOpen.Routing.FormboardFrame object by importing formboard frame pattern
Created in NX5.0.0
License requirements: routing_harness ("Routing Harness")
filename | Filename of the file to be imported |
type | Type of file imported |
frameName | new name of frame |
group | returning the geometry of imported file |
NXOpen.Routing.FormboardFrame [] NXOpen.Routing.FormboardFrameCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.FormboardFrame objects.
|
get |
Returns the tag of this object.