NXOpen .NET Reference
12.0.0
|
Represents a Formboard Frame CGM. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.Routing.FormboardFrame | |
unsafe NXOpen.Point | GetReferencePoint () |
Query the formboard frame reference point More... | |
unsafe NXOpen.DisplayableObject | GetObject (out int type) |
Query the formboard frame underlying geometry More... | |
unsafe void | SetReferencePoint (NXOpen.Point referencePoint) |
Sets the formboard frame reference point More... | |
unsafe void | SetFrameName (string newName) |
Sets the name of the formboard frame More... | |
unsafe NXOpen.Routing.FormboardFrame | CopyFrame () |
Makes copy of the frame, and moves it to the work layer More... | |
unsafe string | GetFrameName () |
Returns the name of the formboard frame More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Represents a Formboard Frame CGM.
Created in NX5.0.0