NXOpen .NET Reference
12.0.0
|
Find runs/objects with specified attribute name and attribute value criteria, highlight the corresponding nodes in the run navigator and the graphics area More...
Public Member Functions | |
unsafe NXOpen.Routing.AttributeMembersBuilder | AttributeMembersBuilder () |
Creates an AttributeMembersBuilder object used to create list item More... | |
unsafe void | HighlightRunNavItems (NXOpen.NXObject[] objects, bool highLight) |
Highlight/Unhighlight the search results for FindByAttributes More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.TaggedObjectList | AttribList [get] |
Returns the attribute list containing search criteria More... | |
unsafe string | AttributeName [get, set] |
Returns or sets the string containing attribute title to search for More... | |
unsafe string | AttributeValue [get, set] |
Returns or sets the string containing attribute value to search for More... | |
Find runs/objects with specified attribute name and attribute value criteria, highlight the corresponding nodes in the run navigator and the graphics area
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateFindByAttributesBuilder
Created in NX8.5.0
unsafe NXOpen.Routing.AttributeMembersBuilder NXOpen.Routing.FindByAttributesBuilder.AttributeMembersBuilder | ( | ) |
Creates an AttributeMembersBuilder object used to create list item
Created in NX8.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe void NXOpen.Routing.FindByAttributesBuilder.HighlightRunNavItems | ( | NXOpen.NXObject[] | objects, |
bool | highLight | ||
) |
Highlight/Unhighlight the search results for FindByAttributes
Created in NX8.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
objects | Items |
highLight |
|
get |
Returns the attribute list containing search criteria
Created in NX8.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the string containing attribute title to search for
Created in NX8.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the string containing attribute value to search for
Created in NX8.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")