NXOpen .NET Reference
12.0.0
|
Creates Filler stock on selected Segments. More...
Properties | |
unsafe bool | RemoveExistingStock [get, set] |
Returns or sets the remove existing stock flag. More... | |
unsafe NXOpen.Routing.RouteObjectCollector | RouteSelection [get] |
Returns the route selection which allows selection of routing objects More... | |
unsafe NXOpen.Routing.PathStockBuilder | StockSettings [get, set] |
Returns or sets the stock settings for creating filler stock. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Creates Filler stock on selected Segments.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateFillerStockBuilder
Default values.
Property | Value |
---|---|
RemoveExistingStock |
0 |
StockSettings.AssignStockMethod |
SpecifiedStock |
Created in NX6.0.0
|
getset |
Returns or sets the remove existing stock flag.
If set to TRUE the existing stock on the path will be removed when assigning new stock.
Created in NX6.0.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the route selection which allows selection of routing objects
Created in NX6.0.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the stock settings for creating filler stock.
Created in NX6.0.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")