NXOpen .NET Reference
12.0.0
|
A collection of NXOpen.Routing.Electrical.PathConnection objects. More...
Public Member Functions | |
NXOpen.Routing.Electrical.PathConnection[] | ToArray () |
Returns an array of NXOpen.Routing.Electrical.PathConnection objects. More... | |
unsafe NXOpen.Routing.Electrical.PathConnection | CreatePathConnection () |
Create a NXOpen.Routing.Electrical.PathConnection object. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
A collection of NXOpen.Routing.Electrical.PathConnection objects.
See NX Open Routing help for detailed information on the Connection data model.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.2
unsafe NXOpen.Routing.Electrical.PathConnection NXOpen.Routing.Electrical.PathConnectionCollection.CreatePathConnection | ( | ) |
Create a NXOpen.Routing.Electrical.PathConnection object.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Routing.Electrical.PathConnection [] NXOpen.Routing.Electrical.PathConnectionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Electrical.PathConnection objects.
|
get |
Returns the tag of this object.