NXOpen .NET Reference
12.0.0
|
Builder class to manage Path Arrangements. More...
Public Member Functions | |
unsafe void | ClearHarnessData () |
Clears the builder data associated with stored harness, namely the ReferencePort and * the HarnessOccurrence, along with internal data. More... | |
unsafe void | DeletePathArrangement () |
Deletes path arrangement through builder More... | |
unsafe void | EstablishPathArrangement () |
Retrieves the Path Arrangement object based on the data stored in the builder. More... | |
unsafe void | SetPathArrangementOrigin (NXOpen.Point3d point) |
Sets a new origin for the point on the harness path. More... | |
unsafe void | InitializeBuilderFromArrangedPort (NXOpen.Routing.Port port) |
Initializes builder from arranged port More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Assemblies.Component | HarnessPartOccurrence [get, set] |
Returns or sets the harness component in the context of the part that was used to create the extracted port. More... | |
unsafe NXOpen.Routing.Port | PrototypePort [get, set] |
Returns or sets the prototype of the extract port that is used as the reference port. More... | |
unsafe NXOpen.Assemblies.Component | PrototypePortPartOccurrence [get, set] |
Returns or sets the component part that contains the prototype of the extract port that is used as the reference port. More... | |
unsafe NXOpen.TaggedObject | ReferencePort [get, set] |
Returns or sets the port on which the offset is based when defining the path arrangement. More... | |
Builder class to manage Path Arrangements.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreatePathArrangementBuilder
Created in NX10.0.3
unsafe void NXOpen.Routing.Electrical.PathArrangementBuilder.ClearHarnessData | ( | ) |
Clears the builder data associated with stored harness, namely the ReferencePort and * the HarnessOccurrence, along with internal data.
Note that the PrototypePortPartOccurrence * and the PrototypePort are not cleared with this call.
Created in NX10.0.3
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.Electrical.PathArrangementBuilder.DeletePathArrangement | ( | ) |
Deletes path arrangement through builder
Created in NX10.0.3
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.Electrical.PathArrangementBuilder.EstablishPathArrangement | ( | ) |
Retrieves the Path Arrangement object based on the data stored in the builder.
If one does not yet exist, a new one will be created. The retrieved object is stored internally in the biuilder. This method is called after setting HarnessPartOccurrence and ReferencePort
Created in NX10.0.3
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.Electrical.PathArrangementBuilder.InitializeBuilderFromArrangedPort | ( | NXOpen.Routing.Port | port | ) |
Initializes builder from arranged port
Created in NX10.0.3
License requirements: routing_base ("Routing Basic")
port | Routing port whose associated path arrangement object is used to populate the data in the builder |
unsafe void NXOpen.Routing.Electrical.PathArrangementBuilder.SetPathArrangementOrigin | ( | NXOpen.Point3d | point | ) |
Sets a new origin for the point on the harness path.
This point should be in the context of the current root part.
Created in NX10.0.3
License requirements: routing_base ("Routing Basic")
point | Origin of the path arrangement in the context of the root part. |
|
getset |
Returns or sets the harness component in the context of the part that was used to create the extracted port.
Created in NX10.0.3
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the prototype of the extract port that is used as the reference port.
Created in NX10.0.3
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the component part that contains the prototype of the extract port that is used as the reference port.
Created in NX10.0.3
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the port on which the offset is based when defining the path arrangement.
The port property can be either a port or a port occurrence.
Created in NX10.0.3
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")