NXOpen .NET Reference
12.0.0
|
Represents a collection of Routing.Electrical.HarnessDevice objects. More...
Public Member Functions | |
NXOpen.Routing.Electrical.HarnessDevice[] | ToArray () |
Returns an array of NXOpen.Routing.Electrical.HarnessDevice objects. More... | |
unsafe NXOpen.Routing.Electrical.HarnessDevice | CreateHarnessDevice () |
Creates Routing.Electrical.HarnessDevice . More... | |
unsafe NXOpen.Routing.Electrical.HarnessDevice | CreateHarnessDevice (string harnessName) |
Creates Routing.Electrical.HarnessDevice with given name. More... | |
unsafe NXOpen.Routing.Electrical.HarnessDevice[] | GetHarnessSingleDevices () |
Get harnesses More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Routing.Electrical.HarnessDevice objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.2
unsafe NXOpen.Routing.Electrical.HarnessDevice NXOpen.Routing.Electrical.HarnessDeviceCollection.CreateHarnessDevice | ( | ) |
Creates Routing.Electrical.HarnessDevice .
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.Electrical.HarnessDevice NXOpen.Routing.Electrical.HarnessDeviceCollection.CreateHarnessDevice | ( | string | harnessName | ) |
Creates Routing.Electrical.HarnessDevice with given name.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
harnessName |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Routing.Electrical.HarnessDevice [] NXOpen.Routing.Electrical.HarnessDeviceCollection.GetHarnessSingleDevices | ( | ) |
Get harnesses
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
NXOpen.Routing.Electrical.HarnessDevice [] NXOpen.Routing.Electrical.HarnessDeviceCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Electrical.HarnessDevice objects.
|
get |
Returns the tag of this object.