NXOpen .NET Reference
12.0.0
|
Represents a Routing NXOpen.Routing.Electrical.ElectricalNavigatorFilterCollection object. More...
Public Member Functions | |
NXOpen.Routing.Electrical.ElectricalNavigatorFilter[] | ToArray () |
Returns an array of NXOpen.Routing.Electrical.ElectricalNavigatorFilter objects. More... | |
unsafe NXOpen.Routing.Electrical.ElectricalNavigatorFilter | CreateFilter (string name, string clause) |
Creates a NXOpen.Routing.Electrical.ElectricalNavigatorFilter object. More... | |
unsafe NXOpen.Routing.Electrical.ElectricalNavigatorFilter | GetDisplayFilter (NXOpen.Routing.Electrical.ElectricalFormat.Type type) |
Get the displayed NXOpen.Routing.Electrical.ElectricalNavigatorFilter object for the given navigator type More... | |
unsafe void | SetDisplayFilter (NXOpen.Routing.Electrical.ElectricalFormat.Type type, NXOpen.Routing.Electrical.ElectricalNavigatorFilter filter) |
Set the NXOpen.Routing.Electrical.ElectricalNavigatorFilter object as displayed filter for given navigator type. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a Routing NXOpen.Routing.Electrical.ElectricalNavigatorFilterCollection object.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX5.0.1
unsafe NXOpen.Routing.Electrical.ElectricalNavigatorFilter NXOpen.Routing.Electrical.ElectricalNavigatorFilterCollection.CreateFilter | ( | string | name, |
string | clause | ||
) |
Creates a NXOpen.Routing.Electrical.ElectricalNavigatorFilter object.
Created in NX5.0.1
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
name | Name of the filter |
clause | Clause of the filter |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Routing.Electrical.ElectricalNavigatorFilter NXOpen.Routing.Electrical.ElectricalNavigatorFilterCollection.GetDisplayFilter | ( | NXOpen.Routing.Electrical.ElectricalFormat.Type | type | ) |
Get the displayed NXOpen.Routing.Electrical.ElectricalNavigatorFilter object for the given navigator type
Created in NX5.0.1
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
type |
unsafe void NXOpen.Routing.Electrical.ElectricalNavigatorFilterCollection.SetDisplayFilter | ( | NXOpen.Routing.Electrical.ElectricalFormat.Type | type, |
NXOpen.Routing.Electrical.ElectricalNavigatorFilter | filter | ||
) |
Set the NXOpen.Routing.Electrical.ElectricalNavigatorFilter object as displayed filter for given navigator type.
Created in NX5.0.1
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
type | |
filter |
NXOpen.Routing.Electrical.ElectricalNavigatorFilter [] NXOpen.Routing.Electrical.ElectricalNavigatorFilterCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Electrical.ElectricalNavigatorFilter objects.
|
get |
Returns the tag of this object.