NXOpen .NET Reference
12.0.0
|
Represents a Routing NXOpen.Routing.Electrical.ElectricalFormatCollection object. More...
Public Member Functions | |
NXOpen.Routing.Electrical.ElectricalFormat[] | ToArray () |
Returns an array of NXOpen.Routing.Electrical.ElectricalFormat objects. More... | |
unsafe NXOpen.Routing.Electrical.ElectricalFormat | CreateFormat (string name, NXOpen.Routing.Electrical.ElectricalFormat.Type type) |
Creates a NXOpen.Routing.Electrical.ElectricalFormat object. More... | |
unsafe NXOpen.Routing.Electrical.ElectricalFormat | GetDisplayFormat (NXOpen.Routing.Electrical.ElectricalFormat.Type type) |
Get the displayed NXOpen.Routing.Electrical.ElectricalFormat object for the given navigator type. More... | |
unsafe void | SetDisplayFormat (NXOpen.Routing.Electrical.ElectricalFormat.Type type, NXOpen.Routing.Electrical.ElectricalFormat format) |
Set the NXOpen.Routing.Electrical.ElectricalFormat object as displayed format for the given navigator type. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a Routing NXOpen.Routing.Electrical.ElectricalFormatCollection object.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX5.0.1
unsafe NXOpen.Routing.Electrical.ElectricalFormat NXOpen.Routing.Electrical.ElectricalFormatCollection.CreateFormat | ( | string | name, |
NXOpen.Routing.Electrical.ElectricalFormat.Type | type | ||
) |
Creates a NXOpen.Routing.Electrical.ElectricalFormat object.
Created in NX5.0.1
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
name | |
type |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Routing.Electrical.ElectricalFormat NXOpen.Routing.Electrical.ElectricalFormatCollection.GetDisplayFormat | ( | NXOpen.Routing.Electrical.ElectricalFormat.Type | type | ) |
Get the displayed NXOpen.Routing.Electrical.ElectricalFormat object for the given navigator type.
Created in NX5.0.1
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
type |
unsafe void NXOpen.Routing.Electrical.ElectricalFormatCollection.SetDisplayFormat | ( | NXOpen.Routing.Electrical.ElectricalFormat.Type | type, |
NXOpen.Routing.Electrical.ElectricalFormat | format | ||
) |
Set the NXOpen.Routing.Electrical.ElectricalFormat object as displayed format for the given navigator type.
Created in NX5.0.1
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
type | |
format |
NXOpen.Routing.Electrical.ElectricalFormat [] NXOpen.Routing.Electrical.ElectricalFormatCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Electrical.ElectricalFormat objects.
|
get |
Returns the tag of this object.