NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.Electrical.ConnectorDevice (CD) objects. More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.Electrical.ConnectorDevice (CD) objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.2
unsafe void NXOpen.Routing.Electrical.ConnectorDeviceCollection.AutoAssignConnectors | ( | NXOpen.Routing.Electrical.ConnectorDevice[] | connectors | ) |
Auto assignment is done using one of the three matching methods, Part Name, Component Name or Attribute.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
connectors |
unsafe NXOpen.Routing.Electrical.ConnectorDevice NXOpen.Routing.Electrical.ConnectorDeviceCollection.CreateConnectorDevice | ( | NXOpen.Routing.Electrical.ConnectorDevice.ComponentType | connectorType, |
string | componentName | ||
) |
Creates a NXOpen.Routing.Electrical.ConnectorDevice .
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
connectorType | |
componentName |
unsafe NXOpen.Routing.Electrical.ConnectorDevice NXOpen.Routing.Electrical.ConnectorDeviceCollection.CreateConnectorDevice | ( | NXOpen.Routing.Electrical.HarnessDevice | harnessDevice, |
string | equipmentName, | ||
string | connectorName, | ||
NXOpen.Routing.Electrical.ConnectorDevice.ComponentType | connectorType | ||
) |
Finds or Creates a NXOpen.Routing.Electrical.ConnectorDevice for given equipmentName and or connectorName.
Builds NXOpen.Routing.Electrical.ElectricalDeviceRelationship between equipment and connector, if equipmentName and connectorName are not a null reference (Nothing in Visual Basic). Adds connector to harnessDevice, if connectorName and harnessDevice are not a null reference (Nothing in Visual Basic).
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
harnessDevice | can be a null reference (Nothing in Visual Basic) |
equipmentName | can be a null reference (Nothing in Visual Basic) if connectorName is not a null reference (Nothing in Visual Basic) |
connectorName | can be a null reference (Nothing in Visual Basic) if equipmentName is not a null reference (Nothing in Visual Basic) |
connectorType |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Routing.Electrical.ConnectorDevice [] NXOpen.Routing.Electrical.ConnectorDeviceCollection.GetConnectorSingleDevices | ( | ) |
Get connectors from the work part.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.Electrical.ConnectorDevice [] NXOpen.Routing.Electrical.ConnectorDeviceCollection.GetEquipmentSingleDevices | ( | ) |
Get equipment from the work part.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
NXOpen.Routing.Electrical.ConnectorDevice [] NXOpen.Routing.Electrical.ConnectorDeviceCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Electrical.ConnectorDevice objects.
|
get |
Returns the tag of this object.