NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.Electrical.Connection objects. More...
Public Member Functions | |
NXOpen.Routing.Electrical.Connection[] | ToArray () |
Returns an array of NXOpen.Routing.Electrical.Connection objects. More... | |
unsafe NXOpen.Routing.Electrical.Connection[] | GetConnections () |
Get Connections More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.Electrical.Connection objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.3
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Routing.Electrical.Connection [] NXOpen.Routing.Electrical.ConnectionCollection.GetConnections | ( | ) |
Get Connections
Created in NX4.0.3
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
NXOpen.Routing.Electrical.Connection [] NXOpen.Routing.Electrical.ConnectionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Electrical.Connection objects.
|
get |
Returns the tag of this object.