NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.Electrical.CablewaysLayoutView objects. More...
Public Member Functions | |
NXOpen.Routing.Electrical.CablewaysLayoutView[] | ToArray () |
Returns an array of NXOpen.Routing.Electrical.CablewaysLayoutView objects. More... | |
unsafe NXOpen.Routing.Electrical.CablewaysLayoutView | CreateLayoutView (NXOpen.Curve segment) |
Creates NXOpen.Routing.Electrical.CablewaysLayoutView object. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.Electrical.CablewaysLayoutView objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX7.5.0
unsafe NXOpen.Routing.Electrical.CablewaysLayoutView NXOpen.Routing.Electrical.CablewaysLayoutViewCollection.CreateLayoutView | ( | NXOpen.Curve | segment | ) |
Creates NXOpen.Routing.Electrical.CablewaysLayoutView object.
Only one NXOpen.Routing.Electrical.CablewaysLayoutView object can exist per segment, so if the object already exists, it returns the same.
Created in NX7.5.0
License requirements: routing_cabling ("Routing Cabling")
segment | Segment on which layout view should be created or whose view is asked. |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Routing.Electrical.CablewaysLayoutView [] NXOpen.Routing.Electrical.CablewaysLayoutViewCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Electrical.CablewaysLayoutView objects.
|
get |
Returns the tag of this object.