NXOpen .NET Reference
12.0.0
|
Represents NXOpen.Routing.Electrical.CablewaysBuilder . More...
Properties | |
unsafe bool | AllowNewCables [get, set] |
Returns or sets the allow new cables toggle More... | |
unsafe bool | AllowOverFill [get, set] |
Returns or sets the Allow Overfill toggle More... | |
unsafe NXOpen.Expression | CableTrayArea [get] |
Returns the cabletray area expression More... | |
unsafe NXOpen.Expression | CableTrayMaximumHeight [get] |
Returns the cabletray maximum height expression More... | |
unsafe NXOpen.Expression | CabletrayHeight [get] |
Returns the cabletray height expression More... | |
unsafe NXOpen.Expression | CabletrayWidth [get] |
Returns the cabletray width expression More... | |
unsafe NXOpen.Expression | FillPercentage [get] |
Returns the fill percentage expression More... | |
unsafe NXOpen.Routing.RouteObjectCollector | RouteObjectCollector [get] |
Returns the route object collector More... | |
unsafe NXOpen.Expression | SpecifiedFillPercentage [get] |
Returns the specified fill percentage expression More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents NXOpen.Routing.Electrical.CablewaysBuilder .
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateCablewaysBuilder
Default values.
Property | Value |
---|---|
AllowNewCables |
0 |
AllowOverFill |
0 |
CableTrayArea.Value |
0 |
CableTrayMaximumHeight.Value |
0 |
CabletrayHeight.Value |
0 |
CabletrayWidth.Value |
0 |
FillPercentage.Value |
0 |
SpecifiedFillPercentage.Value |
0 |
Created in NX7.5.0
|
getset |
Returns or sets the allow new cables toggle
Created in NX7.5.0
License requirements to get this property: routing_cabling ("Routing Cabling")
License requirements to set this property: routing_cabling ("Routing Cabling")
|
getset |
Returns or sets the Allow Overfill toggle
Created in NX11.0.1
License requirements to get this property: routing_cabling ("Routing Cabling")
License requirements to set this property: routing_cabling ("Routing Cabling")
|
get |
Returns the cabletray area expression
Created in NX11.0.1
License requirements: routing_cabling ("Routing Cabling")
|
get |
Returns the cabletray height expression
Created in NX11.0.1
License requirements: routing_cabling ("Routing Cabling")
|
get |
Returns the cabletray maximum height expression
Created in NX11.0.1
License requirements: routing_cabling ("Routing Cabling")
|
get |
Returns the cabletray width expression
Created in NX11.0.1
License requirements: routing_cabling ("Routing Cabling")
|
get |
Returns the fill percentage expression
Created in NX7.5.0
License requirements: routing_cabling ("Routing Cabling")
|
get |
Returns the route object collector
Created in NX7.5.0
License requirements: routing_cabling ("Routing Cabling")
|
get |
Returns the specified fill percentage expression
Created in NX11.0.1
License requirements: routing_cabling ("Routing Cabling")