NXOpen .NET Reference
12.0.0
|
Builder to edit required and optional characteristics of Routing.Stock or Assemblies.Component as defined in the application view file. More...
Public Member Functions | |
unsafe void | ResetValues () |
Reset the characteristic values of the selected objects. More... | |
unsafe void | ClearValues () |
Clear the characteristic values of the selected objects. More... | |
unsafe void | ApplyReferenceObjectCharx (NXOpen.NXObject refObject) |
Apply characteristics of the reference object to the selected objects. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetRequiredCharacteristicsToEdit () |
Returns the editable Routing.CharacteristicList that contains required characteristics common to all the selected objects. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetOptionalCharacteristicsToEdit () |
Returns the editable Routing.CharacteristicList that contains optional characteristics common to all the selected objects. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObject | ReferenceObject [get] |
Returns the reference object to obtain the characteristic values More... | |
unsafe NXOpen.Routing.RouteObjectCollector | RouteObjectCollector [get] |
Returns the routing objects to edit characteristics. More... | |
unsafe string | RoutingLevel [get, set] |
Returns or sets the Routing Level associated with selected objects. More... | |
Builder to edit required and optional characteristics of Routing.Stock or Assemblies.Component as defined in the application view file.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateEditCharacteristicsBuilder
Created in NX7.5.0
unsafe void NXOpen.Routing.EditCharacteristicsBuilder.ApplyReferenceObjectCharx | ( | NXOpen.NXObject | refObject | ) |
Apply characteristics of the reference object to the selected objects.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
refObject |
unsafe void NXOpen.Routing.EditCharacteristicsBuilder.ClearValues | ( | ) |
Clear the characteristic values of the selected objects.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.EditCharacteristicsBuilder.GetOptionalCharacteristicsToEdit | ( | ) |
Returns the editable Routing.CharacteristicList that contains optional characteristics common to all the selected objects.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.EditCharacteristicsBuilder.GetRequiredCharacteristicsToEdit | ( | ) |
Returns the editable Routing.CharacteristicList that contains required characteristics common to all the selected objects.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.EditCharacteristicsBuilder.ResetValues | ( | ) |
Reset the characteristic values of the selected objects.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the reference object to obtain the characteristic values
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the routing objects to edit characteristics.
The objects should be either Routing.Stock or Assemblies.Component
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the Routing Level associated with selected objects.
Created in NX7.5.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")