NXOpen .NET Reference
12.0.0
|
Public Member Functions | |
unsafe void | SetRCP (NXOpen.TaggedObject bendRcp) |
Set the Bend RCP to edit. More... | |
unsafe void | UpdateAngle (double angle) |
Set the vector the defines the new bend angle. More... | |
unsafe void | SetMoveAttachedFlag (bool moveAttached) |
Move all attached geometry as a rigid set. More... | |
unsafe void | SwapAnchorSegment () |
Swap the free and anchor segments. More... | |
unsafe double | GetSelectedBendData (out NXOpen.Vector3d anchorSegDir, out NXOpen.Point3d rcpPos, out NXOpen.Vector3d planeNormal) |
Returns information about the angle being changed. More... | |
unsafe void | CommitCurrentEdit () |
Commits the current edit operation. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateEditBendAngleBuilder
Created in NX7.5.0
unsafe void NXOpen.Routing.EditBendAngleBuilder.CommitCurrentEdit | ( | ) |
Commits the current edit operation.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe double NXOpen.Routing.EditBendAngleBuilder.GetSelectedBendData | ( | out NXOpen.Vector3d | anchorSegDir, |
out NXOpen.Point3d | rcpPos, | ||
out NXOpen.Vector3d | planeNormal | ||
) |
Returns information about the angle being changed.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
anchorSegDir | The anchor Segment |
rcpPos | The position of the bend rcp |
planeNormal | The normal of the plane the arc lies in. |
unsafe void NXOpen.Routing.EditBendAngleBuilder.SetMoveAttachedFlag | ( | bool | moveAttached | ) |
Move all attached geometry as a rigid set.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
moveAttached | Whether or not to move the geometry as a rigid set. |
unsafe void NXOpen.Routing.EditBendAngleBuilder.SetRCP | ( | NXOpen.TaggedObject | bendRcp | ) |
Set the Bend RCP to edit.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
bendRcp | Bend Rcp |
unsafe void NXOpen.Routing.EditBendAngleBuilder.SwapAnchorSegment | ( | ) |
Swap the free and anchor segments.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe void NXOpen.Routing.EditBendAngleBuilder.UpdateAngle | ( | double | angle | ) |
Set the vector the defines the new bend angle.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
angle | The new angle. |