NXOpen .NET Reference
12.0.0
|
Builder to perform calculations of the duct which is to be used in the HVAC applications. More...
Public Types | |
enum | DuctShapeType { Rectangular, Circular, FlatOval } |
This enum represents the shape of the duct More... | |
Properties | |
unsafe NXOpen.Expression | DuctAreaExp [get] |
Returns the duct area More... | |
unsafe NXOpen.Expression | DuctAspectRatioExp [get] |
Returns the Aspect ratio of the duct dimentions More... | |
unsafe NXOpen.Expression | DuctDiameterExp [get] |
Returns the duct diameter More... | |
unsafe NXOpen.Expression | DuctEqvalentDiameterExp [get] |
Returns the duct equivalent diameter More... | |
unsafe NXOpen.Expression | DuctHeightExp [get] |
Returns the duct height More... | |
unsafe NXOpen.Routing.DuctSizeCalculatorBuilder.DuctShapeType | DuctShape [get, set] |
Returns or sets the shape of the duct More... | |
unsafe NXOpen.Expression | DuctWidthExp [get] |
Returns the duct width More... | |
unsafe bool | IsCreateSpaceReservationEnabled [get, set] |
Returns or sets the status of the create space reservation toggle; whether the toggle is on or off. More... | |
unsafe bool | IsDisplayFlowParamsEnabled [get, set] |
Returns or sets the ON or OFF status of the Display flow parameters over Segments toggle More... | |
unsafe NXOpen.Routing.RouteObjectCollector | RouteObjectCollector [get] |
Returns the route object collector Stores the routing segments for which calculations are to be done More... | |
unsafe NXOpen.Expression | VelocityExp [get] |
Returns the velocity component Flow parameter for the duct. More... | |
unsafe NXOpen.Expression | VolumeFlowRateExp [get] |
Returns the volume flow rate associated with the duct. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder to perform calculations of the duct which is to be used in the HVAC applications.
The duct has some flow attributes and has dimentions.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateDuctSizeCalculatorBuilder
Default values.
Property | Value |
---|---|
DuctAreaExp.Value |
0 (millimeters part), 0 (inches part) |
DuctAspectRatioExp.Value |
0 |
DuctDiameterExp.Value |
0 (millimeters part), 0 (inches part) |
DuctEqvalentDiameterExp.Value |
0 (millimeters part), 0 (inches part) |
DuctHeightExp.Value |
0 (millimeters part), 0 (inches part) |
DuctShape |
Rectangular |
DuctWidthExp.Value |
0 (millimeters part), 0 (inches part) |
IsCreateSpaceReservationEnabled |
0 |
IsDisplayFlowParamsEnabled |
0 |
VelocityExp.Value |
0 (millimeters part), 0 (inches part) |
VolumeFlowRateExp.Value |
0 (millimeters part), 0 (inches part) |
Created in NX8.0.0
|
get |
Returns the duct area
Created in NX8.0.0
License requirements: routing_hvac ("Routing HVAC")
|
get |
Returns the Aspect ratio of the duct dimentions
Created in NX8.0.0
License requirements: routing_hvac ("Routing HVAC")
|
get |
Returns the duct diameter
Created in NX8.0.0
License requirements: routing_hvac ("Routing HVAC")
|
get |
Returns the duct equivalent diameter
Created in NX8.0.0
License requirements: routing_hvac ("Routing HVAC")
|
get |
Returns the duct height
Created in NX8.0.0
License requirements: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the shape of the duct
Created in NX8.0.0
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
get |
Returns the duct width
Created in NX8.0.0
License requirements: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the status of the create space reservation toggle; whether the toggle is on or off.
Created in NX8.0.0
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the ON or OFF status of the Display flow parameters over Segments toggle
Created in NX8.0.0
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
get |
Returns the route object collector Stores the routing segments for which calculations are to be done
Created in NX8.0.0
License requirements: routing_hvac ("Routing HVAC")
|
get |
Returns the velocity component Flow parameter for the duct.
Created in NX8.0.0
License requirements: routing_hvac ("Routing HVAC")
|
get |
Returns the volume flow rate associated with the duct.
This is a flow parameter
Created in NX8.0.0
License requirements: routing_hvac ("Routing HVAC")