NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.DesignRuleViolationLocation objects. More...
Public Types | |
enum | DeleteOption { DoDelete, DontDelete } |
Design Rule Violation Location object delete option More... | |
Public Member Functions | |
NXOpen.Routing.DesignRuleViolationLocation[] | ToArray () |
Returns an array of NXOpen.Routing.DesignRuleViolationLocation objects. More... | |
unsafe NXOpen.Routing.DesignRuleViolationLocation | CreateDesignRuleViolationLocation (NXOpen.Routing.DesignRuleViolationLocationCollection.DeleteOption deleteLocationObjects, NXOpen.NXObject[] locationObjects) |
Creates a NXOpen.Routing.DesignRuleViolationLocation object. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.DesignRuleViolationLocation objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX6.0.0
unsafe NXOpen.Routing.DesignRuleViolationLocation NXOpen.Routing.DesignRuleViolationLocationCollection.CreateDesignRuleViolationLocation | ( | NXOpen.Routing.DesignRuleViolationLocationCollection.DeleteOption | deleteLocationObjects, |
NXOpen.NXObject[] | locationObjects | ||
) |
Creates a NXOpen.Routing.DesignRuleViolationLocation object.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
deleteLocationObjects | |
locationObjects |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Routing.DesignRuleViolationLocation [] NXOpen.Routing.DesignRuleViolationLocationCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.DesignRuleViolationLocation objects.
|
get |
Returns the tag of this object.