NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.Corner objects. More...
Public Member Functions | |
NXOpen.Routing.Corner[] | ToArray () |
Returns an array of NXOpen.Routing.Corner objects. More... | |
unsafe NXOpen.Routing.Corner | GetRcpCornerInfo (NXOpen.Routing.ControlPoint rcp, out NXOpen.Routing.Corner.Type cornerType) |
Gets the corner information given a NXOpen.Routing.ControlPoint . More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.Corner objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Routing.Corner NXOpen.Routing.CornerCollection.GetRcpCornerInfo | ( | NXOpen.Routing.ControlPoint | rcp, |
out NXOpen.Routing.Corner.Type | cornerType | ||
) |
Gets the corner information given a NXOpen.Routing.ControlPoint .
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
rcp | Object to interrogate |
cornerType | Type of corner. |
NXOpen.Routing.Corner [] NXOpen.Routing.CornerCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Corner objects.
|
get |
Returns the tag of this object.