NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.CopeCorner objects. More...
Public Member Functions | |
NXOpen.Routing.CopeCorner[] | ToArray () |
Returns an array of NXOpen.Routing.CopeCorner objects. More... | |
unsafe NXOpen.Routing.CopeCorner | AssignCopeCorner (NXOpen.Routing.ControlPoint rcp, NXOpen.Routing.Stock[] copeStocks) |
Assigns a cope corner to the given control point. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.CopeCorner objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe NXOpen.Routing.CopeCorner NXOpen.Routing.CopeCornerCollection.AssignCopeCorner | ( | NXOpen.Routing.ControlPoint | rcp, |
NXOpen.Routing.Stock[] | copeStocks | ||
) |
Assigns a cope corner to the given control point.
The input stocks must cover segments that are attached at the input control point. There must be at least two input stocks.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced")
rcp | Route control point to cope. |
copeStocks | Stocks to cope |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Routing.CopeCorner [] NXOpen.Routing.CopeCornerCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.CopeCorner objects.
|
get |
Returns the tag of this object.