NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Routing.ConnectPathBuilder . More...
Properties | |
unsafe NXOpen.SelectNXObjectList | Selection [get] |
Returns the Routing. More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the 3D distance within which Routing. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Routing.ConnectPathBuilder .
Routing.ConnectPathBuilderis used to control the connecting of Routing.ControlPoints within the distance tolerance specified. This eliminates duplicate Routing.ControlPoints such that only one Routing.ControlPoint remains. The Routing.Segments that were defined by the duplicate Routing.ControlPoints are now defined by the remaining Routing.ControlPoint. Routing.ConnectPath is the reverse operation to Routing.DiscontinuityCorner.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateConnectPathBuilder
Default values.
Property | Value |
---|---|
Tolerance |
0.01 (millimeters part), 0.001 (inches part) |
Created in NX7.5.0
|
get |
Returns the Routing.
ControlPoints that are selected.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the 3D distance within which Routing.
ControlPoints will be considered duplicates and some will be merged away so that only one Routing.ControlPoint remains.
Created in NX7.5.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")