NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Routing.CompareRunsBuilder , used to compare runs in the work part to the ones in another part, or to runs defined in xml files gathered in a folder (native mode) or on an item revision (managed mode). More...
Public Types | |
enum | CompareTypes { Xml, Part } |
The Compare Type selection Enum. More... | |
Properties | |
unsafe NXOpen.Routing.CompareRunsBuilder.CompareTypes | CompareTypesEnum [get, set] |
Returns or sets the Compare type: part or xml More... | |
unsafe string | FilterString [get, set] |
Returns or sets the filter used to limit which runs are compared among those in the folder or on the item revision More... | |
unsafe string | InputPathString [get, set] |
Returns or sets the full path input to the compare runs algorithm. More... | |
unsafe bool | ReportDiscrepancies [get, set] |
Returns or sets the option to report discrepancies down to attribute level. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Routing.CompareRunsBuilder , used to compare runs in the work part to the ones in another part, or to runs defined in xml files gathered in a folder (native mode) or on an item revision (managed mode).
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateCompareRunsBuilder
Default values.
Property | Value |
---|---|
CompareTypesEnum |
Xml |
Created in NX9.0.0
|
getset |
Returns or sets the Compare type: part or xml
Created in NX9.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the filter used to limit which runs are compared among those in the folder or on the item revision
Created in NX9.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the full path input to the compare runs algorithm.
Can be a folder or an item revision for xml comparisons, or a part.
Created in NX9.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the option to report discrepancies down to attribute level.
Created in NX9.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")