NXOpen .NET Reference
12.0.0
|
Builder class for clock part object More...
Public Member Functions | |
unsafe void | StartDrag () |
Begin a drag operation. More... | |
unsafe void | DragByTransform (NXOpen.Vector3d translation, NXOpen.Matrix3x3 rotation) |
Drag the selected objects by the given translation and rotation. More... | |
unsafe void | StopDrag () |
End a drag operation. More... | |
unsafe void | SuppressPortConstraint (NXOpen.Routing.Port portTag, bool suppress) |
Suppress the constraind applied to the selected NXOpen.Routing.Port More... | |
unsafe void | UpdateRotationAngle (double angle) |
Suppress the constraind applied to the selected NXOpen.Routing.Port More... | |
unsafe void | InitializeFromPort (NXOpen.Routing.Port port) |
Initializes (or resets) the builder based off of the input line segment. More... | |
unsafe void | SetLockRotation (bool lockRotation) |
Set RotationLock of builder attribute More... | |
unsafe void | SetLockEngagement (bool lockEngagement) |
Set EngagementLock of builder attribute More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObject | PortSelection [get] |
Returns the user selected NXOpen.Routing.Port for rotation of compoent More... | |
unsafe NXOpen.Expression | RotationAngle [get] |
Returns the rotation angle applied to the component for rotation More... | |
Builder class for clock part object
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateClockPartBuilder
Default values.
Property | Value |
---|---|
RotationAngle.Value |
0 |
Created in NX7.5.0
unsafe void NXOpen.Routing.ClockPartBuilder.DragByTransform | ( | NXOpen.Vector3d | translation, |
NXOpen.Matrix3x3 | rotation | ||
) |
Drag the selected objects by the given translation and rotation.
Only call after invoking the Routing.ClockPartBuilder.StartDrag method. After finished dragging, call Routing.ClockPartBuilder.StopDrag .
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
translation | The translation to be applied. |
rotation | The rotation to be applied |
unsafe void NXOpen.Routing.ClockPartBuilder.InitializeFromPort | ( | NXOpen.Routing.Port | port | ) |
Initializes (or resets) the builder based off of the input line segment.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
port | port object, may be a null reference (Nothing in Visual Basic) |
unsafe void NXOpen.Routing.ClockPartBuilder.SetLockEngagement | ( | bool | lockEngagement | ) |
Set EngagementLock of builder attribute
Created in NX7.5.3
License requirements: routing_base ("Routing Basic")
lockEngagement | Lock Engagement |
unsafe void NXOpen.Routing.ClockPartBuilder.SetLockRotation | ( | bool | lockRotation | ) |
Set RotationLock of builder attribute
Created in NX7.5.3
License requirements: routing_base ("Routing Basic")
lockRotation | Lock Rotation |
unsafe void NXOpen.Routing.ClockPartBuilder.StartDrag | ( | ) |
Begin a drag operation.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.ClockPartBuilder.StopDrag | ( | ) |
End a drag operation.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.ClockPartBuilder.SuppressPortConstraint | ( | NXOpen.Routing.Port | portTag, |
bool | suppress | ||
) |
Suppress the constraind applied to the selected NXOpen.Routing.Port
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
portTag | Routing Port whose constraint is to be suppressed |
suppress | true to suppress , false to unsuppress |
unsafe void NXOpen.Routing.ClockPartBuilder.UpdateRotationAngle | ( | double | angle | ) |
Suppress the constraind applied to the selected NXOpen.Routing.Port
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
angle | true to suppress , false to unsuppress |
|
get |
Returns the user selected NXOpen.Routing.Port for rotation of compoent
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the rotation angle applied to the component for rotation
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")