NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Routing.AssignTangencyBuilder object. More...
Public Types | |
enum | TangencySide { Undefined, Source, Target } |
Describes which side of the spline to assign tangency. More... | |
Public Member Functions | |
unsafe void | AssignTangency (NXOpen.Curve[] segments, NXOpen.Routing.AssignTangencyBuilder.TangencySide tangencySide) |
Assign tangency at specified side of the spline. More... | |
unsafe void | AssignTangencyAtPort (NXOpen.Routing.AssignTangencyBuilder.TangencySide tangencySide) |
Assign tangency at attached port. More... | |
unsafe void | RemoveTangency (NXOpen.Routing.AssignTangencyBuilder.TangencySide tangencySide) |
Remove tangency at specified side of the spline. More... | |
unsafe NXOpen.Routing.TangencyGroupBuilder | CreateTangencyGroupBuilder () |
Creates a NXOpen.Routing.TangencyGroupBuilder object. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Routing.AssignTangencyBuilder.TangencySide | AssignTangencySide [get, set] |
Returns or sets the tangency side NXOpen.Routing.AssignTangencyBuilder.TangencySide to assign tangency More... | |
unsafe NXOpen.Routing.TangencyGroupBuilder | SelectedTangencyGroup [get, set] |
Returns or sets the selected NXOpen.Routing.TangencyGroupBuilder to assign tangency at specified side of the spline. More... | |
Represents a NXOpen.Routing.AssignTangencyBuilder object.
Provides support for NXOpen.Routing.SplinePathBuilder when assigning tangency constraints between adjacent splines.
To create a new instance of this class, use NXOpen.Routing.SplinePathBuilder.CreateAssignTangencyBuilder
Created in NX12.0.0
unsafe void NXOpen.Routing.AssignTangencyBuilder.AssignTangency | ( | NXOpen.Curve[] | segments, |
NXOpen.Routing.AssignTangencyBuilder.TangencySide | tangencySide | ||
) |
Assign tangency at specified side of the spline.
See NXOpen.Routing.AssignTangencyBuilder.TangencySide for valid options.
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
segments | |
tangencySide |
unsafe void NXOpen.Routing.AssignTangencyBuilder.AssignTangencyAtPort | ( | NXOpen.Routing.AssignTangencyBuilder.TangencySide | tangencySide | ) |
Assign tangency at attached port.
See NXOpen.Routing.AssignTangencyBuilder.TangencySide for valid options.
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
tangencySide |
unsafe NXOpen.Routing.TangencyGroupBuilder NXOpen.Routing.AssignTangencyBuilder.CreateTangencyGroupBuilder | ( | ) |
Creates a NXOpen.Routing.TangencyGroupBuilder object.
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.AssignTangencyBuilder.RemoveTangency | ( | NXOpen.Routing.AssignTangencyBuilder.TangencySide | tangencySide | ) |
Remove tangency at specified side of the spline.
See NXOpen.Routing.AssignTangencyBuilder.TangencySide for valid options.
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
tangencySide |
|
getset |
Returns or sets the tangency side NXOpen.Routing.AssignTangencyBuilder.TangencySide to assign tangency
Created in NX12.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the selected NXOpen.Routing.TangencyGroupBuilder to assign tangency at specified side of the spline.
Created in NX12.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")