NXOpen .NET Reference
12.0.0
|
the Builder to Assign Discontinuity for the stocks More...
Public Types | |
enum | Types { Simple, Complex } |
the Enum for the types Block More... | |
Public Member Functions | |
unsafe NXOpen.Routing.SegmentPairBuilder | SegmentPairBuilder () |
Creates a SegmentPairBuilder used to create list item for AssignDiscontinuity More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObject | ComplexPoint [get] |
Returns the Rcp type of the selected object More... | |
unsafe NXOpen.TaggedObjectList | SegPairList [get] |
Returns the list of selected segments pairs More... | |
unsafe NXOpen.SelectNXObjectList | SegmentPair [get] |
Returns the segment pairs selected for the assigning Discontinuity More... | |
unsafe NXOpen.Routing.RouteObjectCollector | SimplePoint [get] |
Returns the Rcp type of the selected object More... | |
unsafe NXOpen.Routing.AssignDiscontinuityBuilder.Types | Type [get, set] |
Returns or sets the type of Block More... | |
the Builder to Assign Discontinuity for the stocks
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateAssignDiscontinuityBuilder
Created in NX7.5.0
unsafe NXOpen.Routing.SegmentPairBuilder NXOpen.Routing.AssignDiscontinuityBuilder.SegmentPairBuilder | ( | ) |
Creates a SegmentPairBuilder used to create list item for AssignDiscontinuity
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the Rcp type of the selected object
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the segment pairs selected for the assigning Discontinuity
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the list of selected segments pairs
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the Rcp type of the selected object
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the type of Block
Created in NX7.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")