NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.Anchor objects. More...
Public Member Functions | |
NXOpen.Routing.Anchor[] | ToArray () |
Returns an array of NXOpen.Routing.Anchor objects. More... | |
unsafe NXOpen.Routing.Anchor | CreateAnchor (NXOpen.Point3d origin) |
Creates a NXOpen.Routing.Anchor object. More... | |
unsafe NXOpen.Routing.Anchor | CreateAnchor (NXOpen.Point3d position, NXOpen.Point point) |
Creates a NXOpen.Routing.Anchor object. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.Anchor objects.
Iterating this collection only returns live uncondemned objects contained in the owning part of the collection. Note that NXOpen.Routing.Anchor is a smart object and many smart objects are condemned as they only exist to support other objects and are not displayed.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe NXOpen.Routing.Anchor NXOpen.Routing.AnchorCollection.CreateAnchor | ( | NXOpen.Point3d | origin | ) |
Creates a NXOpen.Routing.Anchor object.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
origin | Origin of the Anchor |
unsafe NXOpen.Routing.Anchor NXOpen.Routing.AnchorCollection.CreateAnchor | ( | NXOpen.Point3d | position, |
NXOpen.Point | point | ||
) |
Creates a NXOpen.Routing.Anchor object.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
position | This can be a null reference (Nothing in Visual Basic) |
point | Anchor to this. If this is a null reference (Nothing in Visual Basic) use position |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Routing.Anchor [] NXOpen.Routing.AnchorCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Anchor objects.
|
get |
Returns the tag of this object.