NXOpen .NET Reference
12.0.0
|
Represents a Routing.AlignStockBuilder Builder for aligning non-circular stocks. More...
Public Types | |
enum | StockAlignmentMethod { RoutingObject, VectorToVector } |
Methods of aligning stocks. More... | |
Properties | |
unsafe NXOpen.Routing.AlignStockBuilder.StockAlignmentMethod | AlignmentMethod [get, set] |
Returns or sets the alignment method. More... | |
unsafe NXOpen.Routing.RouteObjectCollector | ReferenceObject [get] |
Returns the reference object. More... | |
unsafe NXOpen.Direction | ReferenceVector [get, set] |
Returns or sets the reference vector. More... | |
unsafe NXOpen.Routing.RouteObjectCollector | StocksToAlign [get] |
Returns a collection of stocks to align. More... | |
unsafe NXOpen.Direction | TargetVector [get, set] |
Returns or sets the target vector. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Routing.AlignStockBuilder Builder for aligning non-circular stocks.
Two methods are provided to user to make stocks alignment: Routing Object: specify the referencing routing object and deriving the reference rotate vector from it, Vector to Vector: specify the to vector as reference and the from vector as the target, then align them.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateAlignStockBuilder
Default values.
Property | Value |
---|---|
AlignmentMethod |
RoutingObject |
Created in NX9.0.3
|
getset |
Returns or sets the alignment method.
Created in NX9.0.3
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the reference object.
The reference object could be a stock or a qualified part.
Created in NX9.0.3
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the reference vector.
Created in NX9.0.3
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns a collection of stocks to align.
Created in NX9.0.3
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the target vector.
Created in NX9.0.3
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")