NXOpen .NET Reference
12.0.0
|
Represents an argument for string type data. More...
Properties | |
unsafe string | DefaultValue [get, set] |
Returns or sets the argument default value. More... | |
Properties inherited from NXOpen.Report.BaseArgument | |
unsafe string | DisplayName [get, set] |
Returns or sets the argument display name More... | |
unsafe string | Hint [get, set] |
Returns or sets the argument hint. More... | |
unsafe bool | Optional [get, set] |
Returns or sets a value that indicates whether this argument is optional or not. More... | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Report.BaseArgument | |
enum | Type { Integer, Double, String, Enumeration } |
Represents the argument type. More... | |
Public Member Functions inherited from NXOpen.Report.BaseArgument | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Represents an argument for string type data.
Not support KF.
Created in NX11.0.0
|
getset |
Returns or sets the argument default value.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.