NXOpen .NET Reference
12.0.0
|
Represents the set of sketch preferences applicable on NXOpen.Sketch object More...
Public Types | |
enum | DimensionLabelType { Expression, Name, Value } |
Describes the different options for displaying dimension labels. More... | |
Public Member Functions | |
unsafe void | ApplySketchPreferences (int dimDisplayFlag) |
Applies sketch preferences set by user. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe double | ConstraintSymbolSize [get, set] |
Returns or sets the constraint symbol size More... | |
unsafe bool | ContinuousAutoDimensioningSetting [get, set] |
Returns or sets the setting that controls whether or not to continuously create auto dimensions in a sketch. More... | |
unsafe bool | CreateInferredConstraints [get, set] |
Returns or sets the setting that controls whether or not inferred constraints are automatically created when curves and points are created in the sketch. More... | |
unsafe NXOpen.Preferences.SketchPreferences.DimensionLabelType | DimensionLabel [get, set] |
Returns or sets the dimension label. More... | |
unsafe bool | DisplayObjectColor [get, set] |
Returns or sets the setting that controls whether or not objects are displayed in their actual color in sketch More... | |
unsafe bool | DisplayObjectName [get, set] |
Returns or sets the setting that controls whether or not objects are displayed with their names in sketch. More... | |
unsafe bool | DisplayParenthesesOnReferenceDimensions [get, set] |
Returns or sets the setting that controls whether or not parentheses are displayed on reference dimensions. More... | |
unsafe bool | DisplayReferenceGeometry [get, set] |
Returns or sets the setting that controls whether or not the reference geometry are displayed on inactive sketches More... | |
unsafe bool | DisplayVertices [get, set] |
Returns or sets the setting that controls whether or not vertices are displayed in an active sketch. More... | |
unsafe double | FixedTextSize [get, set] |
Returns or sets the fixed text size. More... | |
unsafe double | SolvingTolerance [get, set] |
Returns or sets the sketch solving tolerance. More... | |
unsafe bool | TextSizeFixed [get, set] |
Returns or sets the setting that controls whether or not the dimension text size should be fixed. More... | |
unsafe bool | UseSolvingTolerance [get, set] |
Returns or sets the setting that controls whether or not to use user input for sketch solving tolerance. More... | |
Represents the set of sketch preferences applicable on NXOpen.Sketch object
To obtain an instance of this class, refer to NXOpen.Sketch
Created in NX3.0.0
unsafe void NXOpen.Preferences.SketchPreferences.ApplySketchPreferences | ( | int | dimDisplayFlag | ) |
Applies sketch preferences set by user.
The dimDisplayFlag is the API version of the UI setting of Retain Dimensions which was last available for use in NX 6. The setting still exists in the UI for legacy parts that have a sketch with Retain Dimensions enabled. However, once the setting is turned off, it cannot be turned on again. This functionality is replaced by NXOpen.Annotations.AnnotationManager.MakePmi in an active sketch or NXOpen.Features.EditDimensionBuilder.DisplayAsPmi when not in an active sketch.
Created in NX3.0.0
License requirements: None.
dimDisplayFlag | If sketch dimensions are already displayed outside of an active sketch, Set 0 to turn off the display of dimensions outside of the active sketch. |
|
getset |
Returns or sets the constraint symbol size
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the setting that controls whether or not to continuously create auto dimensions in a sketch.
If the option is true (On) then the auto dimensioner will be automatically executed after an individual curve is created in a sketch.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the setting that controls whether or not inferred constraints are automatically created when curves and points are created in the sketch.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the dimension label.
Controls how expressions in sketch dimensions are displayed
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the setting that controls whether or not objects are displayed in their actual color in sketch
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the setting that controls whether or not objects are displayed with their names in sketch.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the setting that controls whether or not parentheses are displayed on reference dimensions.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the setting that controls whether or not the reference geometry are displayed on inactive sketches
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the setting that controls whether or not vertices are displayed in an active sketch.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the fixed text size.
It is the visible dimension size when text size fixed is enabled.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the sketch solving tolerance.
This specifies the maximum allowable distance between two objects when solving the sketch constraints for the given sketch. The tolerance value must be greater than 1e-08.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the setting that controls whether or not the dimension text size should be fixed.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the setting that controls whether or not to use user input for sketch solving tolerance.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")