NXOpen .NET Reference
12.0.0
|
Represents a builder of edit feature dimensions More...
Public Member Functions | |
unsafe void | AttachToNewGeometry (NXOpen.Annotations.Annotation dimTag, NXOpen.DisplayableObject newGeometry) |
Attach the given dimension to new geometry More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.SelectAnnotation | Dimension [get] |
Returns the feature dimension More... | |
unsafe bool | DisplayAsPmi [get, set] |
Returns or sets the display as pmi flag More... | |
unsafe NXOpen.Features.SelectFeatureList | FeatureSet [get] |
Returns the list of features More... | |
Represents a builder of edit feature dimensions
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateEditDimensionBuilder
Default values.
Property | Value |
---|---|
DisplayAsPmi |
0 |
Created in NX6.0.0
unsafe void NXOpen.Features.EditDimensionBuilder.AttachToNewGeometry | ( | NXOpen.Annotations.Annotation | dimTag, |
NXOpen.DisplayableObject | newGeometry | ||
) |
Attach the given dimension to new geometry
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
dimTag | |
newGeometry |
|
get |
Returns the feature dimension
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the display as pmi flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the list of features
Created in NX6.0.0
License requirements: None.