NXOpen .NET Reference
12.0.0
|
Represents the set of visualization preferences under screen tab applicable to entire session More...
Public Types | |
enum | ViewTriadLocation { BottomLeft, BottomRight } |
The view triad location types. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | CsysFixedSizeOnScreen [get, set] |
Returns or sets whether the CSYS display in fixed size on screen. More... | |
unsafe bool | CsysShowThrough [get, set] |
Returns or sets whether the CSYS display in show through mode More... | |
unsafe bool | DisplayCenterOfRotation [get, set] |
Returns or sets whether a graphic representing the center of rotation is displayed during interactive view rotation. More... | |
unsafe bool | DoFitOnHideOrShow [get, set] |
Returns or sets the option to specify whether a Fit should be done when a Hide or Show is performed. More... | |
unsafe bool | ExcludeDatumsFromFit [get, set] |
Returns or sets the option to specify whether datum objects and planar ship grids should not be examined when a Fit is done. More... | |
unsafe int | FitPercentage [get, set] |
Returns or sets the fit percentage. More... | |
unsafe bool | FitToSectionClipPlanes [get, set] |
Returns or sets the option to specify whether, when sectioning is enabled for a view, the bounds computed by a Fit operation should be limited by the sectioning clipping planes. More... | |
unsafe bool | HighPrecisionRotation [get, set] |
Returns or sets whether mouse-driven rotation is to be done using a higher precision than normal, which means that a given mouse motion will result in a smaller rotation. More... | |
unsafe bool | InferEdgeOutput [get, set] |
Returns or sets whether plotted edges reflect onscreen edge appearance. More... | |
unsafe bool | PreserveFieldOfViewAngleForFit [get, set] |
Returns or sets whether for a perspective view the Fit operation should not change the field of view angle from the camera position to the view bounds More... | |
unsafe int | RotationPointDelay [get, set] |
Returns or sets More... | |
unsafe NXOpen.Preferences.SessionVisualizationScreen.ViewTriadLocation | TriadLocation [get, set] |
Returns or sets the view triad location More... | |
unsafe int | TriadVisibility [get, set] |
Returns or sets More... | |
Represents the set of visualization preferences under screen tab applicable to entire session
To obtain an instance of this class, refer to NXOpen.Preferences.SessionPreferences
Created in NX3.0.0
|
getset |
Returns or sets whether the CSYS display in fixed size on screen.
Created in NX10.0.0
Deprecated in NX12.0.0. Use NXOpen.Preferences.PartVisualizationScreen.CsysFixedSizeOnScreen instead
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether the CSYS display in show through mode
Created in NX10.0.0
Deprecated in NX12.0.0. Use NXOpen.Preferences.PartVisualizationScreen.CsysShowThrough instead
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether a graphic representing the center of rotation is displayed during interactive view rotation.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to specify whether a Fit should be done when a Hide or Show is performed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to specify whether datum objects and planar ship grids should not be examined when a Fit is done.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fit percentage.
Specifies the area of the graphics display to be occupied by the model after a fit operation is performed. For example, a fit percentage of 100% scales the model so that it occupies 100% of the graphics display. Similarly, a fit percentage of 80% fits the model within 80% of the graphics display area.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to specify whether, when sectioning is enabled for a view, the bounds computed by a Fit operation should be limited by the sectioning clipping planes.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether mouse-driven rotation is to be done using a higher precision than normal, which means that a given mouse motion will result in a smaller rotation.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether plotted edges reflect onscreen edge appearance.
This option affects the appearance of edges in output produced by Plot, Print, CGM Export and similar functions. It affects edge appearance for modeling views only, not for views on a drawing sheet. When this option is disabled, the appearance of plotted edges is controlled by edge display options (Hidden Edges, Silhouettes, Smooth Edges) used for Static Wireframe rendering style. When this option is enabled, the appearance of plotted edges is inferred from onscreen edge appearance.
Created in NX4.0.4
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether for a perspective view the Fit operation should not change the field of view angle from the camera position to the view bounds
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the view triad location
Created in NX10.0.0
Deprecated in NX12.0.0. Use NXOpen.Preferences.PartVisualizationScreen.TriadLocation instead
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets
Created in NX5.0.0
Deprecated in NX12.0.0. Use NXOpen.Preferences.PartVisualizationScreen.TriadVisibility instead
License requirements to get this property: None.
License requirements to set this property: None.